??
Catalog navigation
CAD model selection
HELP_VARIABLE
MN
Model no.
GWS 4-M5-S
BORE
Applicable tube O.D.∅
4.0 mm
M
M5 x 0.8
NDM
5.000 mm
P
0.800 mm
K
7.9 mm
L
17.9 mm
A
3.4 mm
B
12.9 mm
HH
Hexagon head hole diameter
2.0 mm
ESA
Effective sectional area
2.7 mm^2
INFOTEXT
Product Info
Product Info
Download CAD models
Previews