??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
INFO1
Long description
The H1C is an over-extending telescopic rail with a stroke of up to 150 % of the closed telescoping length. The use of intermediate elements with a high moment of inertia achieves excellent system rigidity and a high load capacity in fully extended systems.
GUI
Tipo
H1C
DIM
Tamanho
75
INFO
Catálogo
Catálogo
L
Comprimento
mm
H
Curso
450 mm
B
100 mm
C
0 mm
CRAD
C 0rad
1200 N
CAX
C 0ax
a pedido Ns
NN
N° furos
4
WEIGHT
Peso
2.60 kg
Baixar modelos em CAD
Previews
3D
Dimensão