??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
H21VXBB042D
SERIES
Series
H2 ISO
C45
H2 - Valve Series
C2
Operator / Function
C3
Mounting
C4
Pilot Source / Pilot Exhaust
C5
Overrides/Lights
C6
Enclosure / Lead Length
C7
Voltage / Frequency
C8
Automotive Enclosure
C9
Automotive Wiring Options
C10
Engineering Level
C12
Regulator Size
C13
Regulator Type
C14
Regulator Function
C15
No. 4 Port Regulator / Gauge
C16
No. 2 Port Regulator / Gauge
C17
Engineering Level
C18
Factory Designator
C23
Flow Control Kit
C40
Remote Pilot Access Plate Kit
C27
Subbase / Manifold Base
C29
Base Size / Type
C30
Mounting Base Style / Port Size
C31
Enclosures / Lead Length
C32
Wiring Options
C33
Engineering Level
C34
Factory Designator
A
8.35 (212) INCH (mm)
A1
6.62 (168) INCH (mm)
B
7.48 (190) INCH (mm)
C
2.17 (55) INCH (mm)
D
4.05 (103) INCH (mm)
D1
4.80 (122) INCH (mm)
D2
4.57 (116) INCH (mm)
D3
2.99 (76) INCH (mm)
E
4.17 (106) INCH (mm)
E1
3.31 (84) INCH (mm)
C48
Blanking Plate
Download CAD models
Previews
3D
Dimension