??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
HA01-E-4080C
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
4080C
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
17X10⁴ mm⁴
LY
second moment of area
67X10⁴ mm⁴
WX
Cross section resistance moment
4.3X10³ mm³
WY
Cross section resistance moment
33.2X10³ mm³
WEI
Meters
3 kg/m
SA
surface area
1100.4 mm²
LINK
link
https://www.srdfaa.com/product/1141603221243.html
Download CAD models
Previews
3D
Dimension