??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
CODE
RT
rabbet
6.2
TYPE
square nut
MAT
carbon steel
SUR
galvanize
WEI
G
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. The square nut can only be put into the groove from the notch on the end face of the profile and cannot be positioned. However, it has high connection strength and good reliability. It is used for high-strength connection of profiles
M
m
LINK
https://www.srdfaa.com/product/1650325340592.html
Modèles CAO générés
Aperçus 3D
3D
Infos techniques