??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
TYPE
type
Caster
MAT1
Scaffold material
SUR
Surface treatment (support)
SCXS
brake
NO
MAT2
Material (wheel part)
U(polyurethane)
ZC
bearing
B(Double ball black)
LJDMD
Wheel diameter code D
mm
LBDM
Wheel of code
B(Double ball black) mm
H
F
32
A
95
B2
B
62
C
76
C1
70
E
45
D
d
8.5 mm
R
mm
RXZH
safe load
N
WEI
Refer to the weight
kg
LINK
link
https://www.srdfaa.com/product/1141603221026
Download CAD models
Previews
3D
Dimension