??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
09100005500
DESCSHORT
Short Description
Protection cover, for female inserts, 09 10 012 310X, Size: 1 A, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for female inserts, 09 10 012 310X, Size: 1 A, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 1A-CP-Lever/Latch-female insert-V0
SUPPLIERALTNO
Alternative product number
09 10 000 5500
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 1A-CP-Lever/Latch-female insert-V0
AAS461
Size
1 A
AAU734
Manufacturer product description
Protection cover, for female inserts, 09 10 012 310X, Size: 1 A, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for female inserts, 09 10 012 310X, Size: 1 A, Degree of protection: IP65
BAA039
max. operating ambient temperature
90 °C
BAA351
color
RAL 9005 (jet black)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Download CAD models