??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19155035197
DESCSHORT
Short Description
Cable gland, M25, Clamping range: 13 ... 16 mm, Material (cable glands): Polyamide (PA), IP67 / IP69, Wrench size: 32
DESCLONG
Long Description
Cable gland, M25, Clamping range: 13 ... 16 mm, Material (cable glands): Polyamide (PA), IP67 / IP69, Wrench size: 32
MANUTYPEDESC
Manufacturer Type Description
Han CGM-P F+B M25x1,5 D. 13-16 black
SUPPLIERALTNO
Alternative product number
19 15 503 5197
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAC108
Degree of protection (IP), mounted
IP67 / IP69
AAG623
wrench width 1
32 mm
AAO057
Product type
Han® F+B
AAO742
Brand
Han® F+B
AAS460
Size of connection thread
M25
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M25, Clamping range: 13 ... 16 mm, Material (cable glands): Polyamide (PA), IP67 / IP69, Wrench size: 32
AAW338
Manufacturer product designation
Cable gland, M25, Clamping range: 13 ... 16 mm, Material (cable glands): Polyamide (PA), IP67 / IP69, Wrench size: 32
BAA039
max. operating ambient temperature
100 °C
BAA351
color
Black
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension