??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10360030008
DESCSHORT
Short Description
Connector sets, Han-Quick Lock® termination, Rated current: ‌10 A, Contacts: 3, Size: 3 A, Single locking lever, Top/side entry, 1x M20, 1x M20
DESCLONG
Long Description
Connector sets, Han-Quick Lock® termination, Rated current: ‌10 A, Contacts: 3, Size: 3 A, Single locking lever, Top/side entry, 1x M20, 1x M20, Material: Zinc die-cast, Powder-coated, Degree of protection: IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han Ex 3A-QL Kit HSM angled-M20/HTE-M20
SUPPLIERALTNO
Alternative product number
10 36 003 0008
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC049
PE connection present
Yes
AAC108
Degree of protection (IP), mounted
IP67, with seal screw 09 20 000 9918
AAC218
EMC design present
No
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAF726
rated current
10 A
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Radial spring connection
AAS460
Size of connection thread
M20
AAT080
Pole number
3
AAU731
Manufacturer product family
Han® Ex
AAU734
Manufacturer product description
Han Ex 3A-QL Kit HSM angled-M20/HTE-M20
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC487
material of insulation
Polycarbonate (PC)
BAD449
Locking present
Yes
BAH005
rated voltage
90 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension