??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155135401
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking, Material (hood/housing): Polypropylen, Blue, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B cover-agg blue
SUPPLIERALTNO
Alternative product number
09 15 513 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAO057
Product type
Han F+B cover-agg blue
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking, Material (hood/housing): Polypropylen, Blue, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Blue
BAB392
certificate/approval
0
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension