??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155130102
DESCSHORT
Short Description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone
DESCLONG
Long Description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B screw-in housing straight-M32
SUPPLIERALTNO
Alternative product number
09 15 513 0102
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Screw
AAB408
Design of housing
Screw mounted housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han F+B screw-in housing straight-M32
AAP372
number of cable inlets
1
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone
BAA097
color of housing
Blue
BAA351
color
Blue
BAB392
certificate/approval
CE
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
下载CAD模型
预览
3D
尺寸标注