??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19140020952
DESCSHORT
Short Description
Angled housing, Size: Modular Twin, Single locking lever, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey)
DESCLONG
Long Description
Angled housing, Size: Modular Twin, Single locking lever, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Modular Twin angled housing M32
SUPPLIERALTNO
Alternative product number
19 14 002 0952
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
angled
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Modular Twin angled housing M32
AAO742
Brand
Han-Modular® Twin
AAP372
number of cable inlets
1
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Modular® Twin
AAS460
Size of connection thread
M32
AAS461
Size
Modular Twin
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Angled housing, Size: Modular Twin, Single locking lever, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
AAW338
Manufacturer product designation
Angled housing, Size: Modular Twin, Single locking lever, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Download CAD models
Previews
3D
Dimension