??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11051052802
DESCSHORT
Short Description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 3000 (flame red), Contacts: 5
DESCLONG
Long Description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 3000 (flame red), Contacts: 5
MANUTYPEDESC
Manufacturer Type Description
Han Yellock multiplier 2:3
SUPPLIERALTNO
Alternative product number
11 05 105 2802
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Yellock multiplier 2:3
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAT080
Pole number
5
AAU734
Manufacturer product description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 3000 (flame red), Contacts: 5
AAW338
Manufacturer product designation
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 3000 (flame red), Contacts: 5
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
ダウンロード(CADデータ)
プレビュー
3D
情報