??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11051053001
DESCSHORT
Short Description
Inserts, Module, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌20 A, Contacts: 5
DESCLONG
Long Description
Inserts, Module, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌20 A, Contacts: 5, Conductor cross-section: 0.14 ... 4 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock module M-c, grey
SUPPLIERALTNO
Alternative product number
11 05 105 3001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
20 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han-Yellock module M-c, grey
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
5
AAU734
Manufacturer product description
Inserts, Module, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌20 A, Contacts: 5, Conductor cross-section: 0.14 ... 4 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Module, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌20 A, Contacts: 5
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
500 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
CAD modeli indir
Previews
3D
Boyut