??
Catalog navigation
CAD model selection
HELP_VARIABLE
BEST
Order number
328500
NUTEN
Slots
T-slot 6 mm
B
width
24 mm
H
Height
50 mm
H1
Height
8 mm
L
Length
150 mm
BS
Description
Information
Infotext
Download CAD models
Previews