??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
1060-K330
SERIES
Series
1060 Series
PN
Product name
Heavy Duty Sideflex Table Top Chain
APPLICATION
Application
Suitable for various kinds of food, beverage, bottles and cans conveying.
MATERIAL
Material
POM, dark green color, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1710N,Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
83.8 mm
WEIGHT
Weight
1.90 kg/m
RBR
opposite bending raduis
130 mm
TR
Sideflex radius
500 mm
Download CAD models
Previews