??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
VNVIS
Valved/Non-Valved
OD
Tubing Size OD
Inch
ODM
Tubing Size OD
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
HFC12
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.2 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Gray Polypropylene
BBCOLUMN
BCCOLUMN
Dark Gray Polypropylene
BDCOLUMN
Stainless Steel
BECOLUMN
Compression nut,gripper,ferrule and panel nut:polypropylene
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension