??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
MHFR-10
PL
Product Line
MHFR Series
BORE
Bore Size
mm
A
71.0 mm
AB
58 mm
B
15 mm
E
M3x0.5 mm
F
Ø3.3 mm
EA
3 mm
EB
6 mm
K
M3x0.5 mm
KA
6 mm
KB
35 mm
MB
9 mm
MC
30 mm
M
Ø11 mm
MA
1.5 mm
D
M5x0.8 mm
DA
7 mm
Download CAD models
Previews
3D
Dimension