??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
INFO1
Long description
The HGS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The robust intermediate element allows high load capacities and low deflection in the extended state.
GUI
Typ
HGS
DIM
Rozmiar
60
INFO
Katalog
Katalog
L
Długość
mm
H
Skok
250 mm
CRAD
C 0rad
1000 N
Y
50 mm
MM
m
50 mm
NN
n
0 mm
E
0 mm
C
50 mm
NH
L.ba otworów
4
Pobierz modele CAD
Previews
3D
Wymiar