HKSLM-47
Harcourt
Thread Inserts
Heavy Duty Internal Locking Key Inserts
Powered by
CAD模型選擇
{harcourt/thread_inserts/heavy_duty_internal_locking_key_inserts/hkslm.prj},{NB=HKSLM-47},{IT=M4 X 0.70},{ID=4},{IDMIN=3.242},{IPITCH=0.70},{ET=M8 X 1.25},{OD=8},{ODMIN=6.466},{EPITCH=1.25},{L=8.0},{SE=83.1},{G=8.0},{TD=6.90},{C=8.25},{ITD=9.5},{DS=5.50},{DD=4.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ON
Ordering Number
HKSLM-47
HKSLM-47
MATI
Material of Insert
303 Stainless Steel
FIN
Finish
Passivated
MATK
Material of Keys
302 Stainless Steel
IT
Int. Thread
M4 X 0.70
M4 X 0.70
ET
Ext. Thread
M8 X 1.25
M8 X 1.25
L
Length +/- 0.3
8.0
8.0
mm
SE
Shear Engagement
83.1
83.1
mm^2
G
Max Distance to End of Thread Lock
8.0
8.0
mm
TD
Required Tap Drill
6.90
6.90
mm
C
Countersink Dia. +.25/-.00
8.25
8.25
mm
ITD
Installation Thread Depth - Min.
9.5
9.5
mm
ST
Standard Tap CL 6h
M8 X 1.25
M8 X 1.25
ITON
Insert Tool Ordering Number
HITM-4
HITM-4
DS
Removal Drill Size
5.50
5.50
mm
DD
Removal Drill Depth
4.00
4.00
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸