您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
4G-12-HT12
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Steel Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_steel/fittings/ht_2345_asmtab.prj},{NB=4G-12-HT12},{W=12\"},{W1=12},{W2=12},{WMM=305},{H=4},{MAT=G},{TYPE=},{R=12},{PPATH=../../series2345_fittings/parts/ht_2345_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
4G-12-HT12
4G-12-HT12
W
Tray Width
12"
12"
Inch
WMM
Tray Width
305
305
mm
H
Side Rail Height
4
5
6
7
4
5
6
7
Inch
MAT
Material
HDGAF
Pre-Galvanized
HDGAF
Pre-Galvanized
TYPE
Type
Ladder Type
Solid Bottom
Ladder Type
Solid Bottom
R
R - Bend Radius
12
24
36
48
12
24
36
48
Inch
RMM
R - Bend Radius
305
mm
A
21
21
Inch
AMM
A
533
533
mm
B
42
42
Inch
BMM
B
1067
1067
mm
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸