??
Catalog navigation
CAD model selection
HELP_VARIABLE
NAME
Name
H0890010
CODE
Code
H0890010
TYPE
Type
HP99 04 00
MAT
Material
Zinc Plated Steel
TUBEOD
Tube O.D.
8÷8,3 mm
TUBEOD_IN
Tube O.D.
0,315 ÷ 0,327 in
TUBEID
Tube I.D.
5/32 mm
G
12,4 g
OZ
.437 oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
250 bar
WPP
Working Pressure (max)
3626 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Download CAD models
Previews
3D
Dimension