??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident number
HR200/0001/1:5+10/0/00
MODEL
Model
HR
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPE
Viton seals
OPF
Painting
OPG
Safety nut option
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPLF
Fastening strips
OPO
Swinging pins
OPQ
Without nut
OPR
Oil lubricated option
OPU
Double screw option
OPV
Screw size option
A
287 mm
B
245 mm
C
180 mm
C1
230 mm
D
30 mm
E
90 mm
F
118 mm
G
79 mm
H
90 mm
I
60 mm
J
372 mm
K
120 mm
L
165 mm
M
192 mm
N
40 mm
O
120 mm
P
70 mm
Q
55 mm
R
57 mm
T
Thread
M30
U
33 mm
V
8 mm
W
45 mm
X
100 mm
Y
179 mm
Y1
- mm
Z
18 mm
AA1
a
140 mm
BB
b
30 mm
CC
c
105 mm
DD
Thread
M10
TR
Thread
70x10
Download CAD models
Previews
3D
Dimension