??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CODICE
Code
CU
Stroke
mm
F0
Nominal initial force
300 daN
F1
Nominal final force
daN
L
Total length
mm
LMIN
Minimum length
mm
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
LX
Length at compression end
mm
F0X
Initial force with PX
300.0 daN
F1X
Final force with CX/PX
daN
FIS
Fixing
CS
Connection type
R
Joint
T
Hose
mm
P
Nominal charging pressure
150 bar
V
Volume
0 cm³
W
Weight
Kg
下载CAD模型
预览
3D
尺寸标注