HRW21CR1UU(GK) BLOCK
THK
直线运动系统
LM滚动导轨
LM Guide GK product
HRW
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide_gk_product/hrw/hrw_cr_gk_asmtab.prj},{NB=HRW21CR1UU(GK) BLOCK(B-M6F1)},{PD=130},{NOB=1.000},{L=130},{GX=0},{POR=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{LEND=5460.00},{LPORM=64.00},{LPORX=1000.00},{LTR=58.80},{L1=40.00},{F=50.00},{D1=4.50},{D2=7.50},{HM=5.30},{MAXL=1900.00},{GA=15.00},{H3=3.00},{ND=2.000},{ND100=21},{MN=HRW21CR},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{G=No},{INFO=InfoText},{SO1='UU','UU- With end seals (on both ends)'},{NR=No},{TAPH=No},{INFO1=InfoText},{PPATH=hrw_cr_gk/hrw_cr_gk_asmtpl.prj},{SO=UU},{RADC=},{ACCG=},{GPJ=B-M6F},{TH=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MN
公称型号
HRW21CR
HRW21CR
SO
防尘措施(含LaCS)
UU-带末端密封垫片(两侧)
UU-带末端密封垫片(两侧)
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
No Symbol : Normal
C1 : Light preload
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
GPJ
油嘴及配管接头的使用
B-M6F
B-M6F
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸