??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0736
CTN
Customs Tariff Number
85365019
LODDEST
LOD Destination
LODLEVEL
LOD Level
SS
Type of voltage
Three-phase AC / Alternating current
BS
Rated voltage
230 / 400 V
MB
Maximum load
16 A
SA
Degree of protection
IP 65
EA
Type of installation
Surface-mounted
G
Weight
0.4 kg
B
Width
82 mm
H
Height
82 mm
T
Depth
127 mm
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799577362
SA700ID17
Download CAD models
Previews