??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident number
HT200/0001/1:5+10/0/00/SF
MODEL
Model
HT
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
FCO
Limit switches position
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPC
Rear tube option
OPE
Viton seals
OPF
Painting
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPL
Anti rotation option
OPLF
Fastening strips
OPM
2° guide option
OPO
Swinging pins
OPPO
Rear pipe option
OPR
Oil lubricated option
V1
3
A
287 mm
B
245 mm
C
180 mm
C1
230 mm
D
30 mm
E
90 mm
F
118 mm
G
79 mm
H
90 mm
I
60 mm
J
372 mm
K
120 mm
L
137 mm
M
192 mm
N
40 mm
O
120 mm
P
58 mm
Q
Thread
M56x5.5
R
10 mm
T
Thread
M30
U
33 mm
V
8 mm
W
45 mm
X
100 mm
DD
Thread
M10
TR
Thread
70X10
Download CAD models
Previews
3D
Dimension