??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Sleeve valve
HV
PS
Port size
THREAD
Thread
A
30.0 mm
B
17.0 mm
C
50.0 mm
D
φ24.5 mm
E
1/8"G
F
1/8"G
G
8.0 mm
H
14.0 mm
Download CAD models
Previews
3D
Dimension