??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
0002.020-00301
LODDEST
LOD Destination
LODLEVEL
LOD Level
CNSMAT
Material
L
Length
mm
AB
Anchor spacing
100 mm
NA
No. of anchors
2
AS
End spacing
25 mm
AT
Anchor type bolt=B/Weld-on anchor=I
B6 ø10
INFO
PDF Info
Data Sheet
Download CAD models
Previews
3D
Dimension