??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IAFV25
SIP
Screw installation position
DRI
moving direction
One(Z)direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Precision screw
TAB
Mesa size
25*25 mm
TKN
The thickness of the table
- mm
STR
distance of travel
±5 mm
LOAD
load
9.8(1) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
- mm
MOB
depth of parallelism
- mm
WEI
weight
0.05 kg
LINK
link
https://www.srdfaa.com/product/1141603220275.html
Download CAD models
Previews
3D
Dimension