??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
SIP
Screw installation position
DRI
moving direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Precision screw
TAB
Mesa size
60*60 mm
TKN
The thickness of the table
mm
STR
distance of travel
±9 mm
LOAD
load
39.2(4) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02/10 mm
MOB
depth of parallelism
mm
WEI
weight
kg
LINK
link
https://www.srdfaa.com/product/1141603220316.html
Download CAD models
Previews
3D
Dimension