??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IAFXV40
SIP
Screw installation position
DRI
moving direction
In both (XZ) directions
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Precision screw
TAB
Mesa size
40*40 mm
STR
distance of travel
±7 mm
LOAD
load
19.6(2) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02/10 mm
WEI
weight
0.22 kg
LINK
link
https://www.srdfaa.com/product/1141603220314.html
Download CAD models
Previews
3D
Dimension