??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IAGY40
LOC
Differential head mounting position
DRI
moving direction
In both X Y directions
TAB
Mesa size
40X40 mm
TKN
The thickness of the table
40 mm
STR
stroke
±6.5 mm
LOAD
load
19.6N(2kgf) mm
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02mm/6mm mm
MOB
depth of parallelism
0.06 mm
WEI
weight
0.26kg kg
LINK
link
https://www.srdfaa.com/product/1141603220206.html
Download CAD models
Previews
3D
Dimension