??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IAGY60
LOC
Differential head mounting position
DRI
moving direction
In both X Y directions
TAB
Mesa size
60X60 mm
TKN
The thickness of the table
40 mm
STR
stroke
±6.5 mm
LOAD
load
39.2N(4kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02mm/13mm mm
MOB
depth of parallelism
0.03 mm
WEI
weight
0.42 kg
LINK
link
https://www.srdfaa.com/product/1141603220208.html
Download CAD models
Previews
3D
Dimension