??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IAJGX
TYPE
Type
Micrometer feed type
TRA
Transmission direction
X axis
MAT
texture of material
SUS440C
SUR
surface treatment
Electroless nickel plating
SPE
Specifications
MED
Platform size
mm
ELS
distance of travel
mm
HLR
Load resistance (horizontal)
kgf
VLR
Load resistance (vertical)
49 kgf
MRO
Minimum reading of differential head
10 μm
MAS
Movement accuracy (straightness)
5 μm
MAP
Movement accuracy (parallelism)
20 μm
WEI
Body weight
kg
OP
Optional machining
LINK
link
https://www.srdfaa.com/category/26
Download CAD models
Previews
3D
Dimension