??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IAJVZ
TYPE
leixing
Long stroke rack and pinion drive type
TRA
Transmission direction
Z axis
MAT
texture of material
lvhejin
SUR
surface treatment
Black anodizing
L
mm
MED
Platform size
30*50 mm
STR
distance of travel
mm
MOV
Movement of knob by one turn
18 mm
DIF
Minimum reading of scale
0.1 mm
LOAD
load
1.5 kgf
WEI
Body weight
kg
LINK
link
https://www.srdfaa.com/category/26
Download CAD models
Previews
3D
Dimension