??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IAJZ
TYPE
Type
Micrometer feed type
TRA
Transmission direction
Horizontal Z axis
MAT
texture of material
SUS440
SUR
surface treatment
Electroless nickel plating
SPE
Specifications
MED
Platform size
mm
STR
distance of travel
±3 mm
MRO
Minimum reading of differential head
10 μm
LRE
Load resistance
N
MAP
Movement accuracy (straightness)
3 μm
AUD
Upper and lower swing dynamic allowable torque load
N*m
ALR
Allowable moment load of left and right swing
N*m
ALA
Side rolling allowable moment load
N*m
MRUD
Up and down swing moment rigidity
(′′/N·cm)
MRLR
Left and right swing moment rigidity
(′′/N·cm)
MRLA
Lateral rolling moment rigidity
(′′/N·cm)
MOB
depth of parallelism
100 μm
WEI
Body weight
kg
ENCL
Accessories (4 stainless steel hexagon socket head cap screws)
LINK
link
https://www.srdfaa.com/category/26
Download CAD models
Previews
3D
Dimension