??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
code
TYPE
Type
Feed screw drive type
TRA
Transmission direction
X axis
TCH
pitch
MAT
texture of material
SUS440C
SUR
surface treatment
wudianjiedunie
SPE
Specifications
MED
Platform size
mm
STR
distance of travel
±6.5 mm
LREA
Load resistance (horizontal)
N
LREB
Load resistance (vertical)
49 N
MAP
Movement accuracy (straightness)
MAS
Movement accuracy (parallelism)
MAD
Movement accuracy (swing up and down)
25''
MAR
Movement accuracy (swing left and right)
15''
AUD
Upper and lower swing dynamic allowable torque load
N*m
ALR
Allowable moment load of left and right swing
N*m
ALA
Side rolling allowable moment load
N*m
MRUD
Up and down swing moment rigidity
(′′/N·cm)
MRLR
Left and right swing moment rigidity
(′′/N·cm)
MRLA
Lateral rolling moment rigidity
(′′/N·cm)
MOB
depth of parallelism
μm
WEI
Body weight
kg
ENCL
Accessories (4 stainless steel hexagon socket head cap screws)
QR
Micrometer position change
QU
Micrometer position change
QV
Micrometer position change
QC
Micrometer position change
CZ
Micrometer position change
T
Micrometer position change
MN
Micrometer position change
LINK
link
https://www.srdfaa.com/category/26
Сваляне на CAD модели
Previews
3D
Размер