??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IAQT
TYPE
Type
Standard type
MATA
Body material
aluminium alloy
SURA
Main body surface treatment
Black anodizing
MATB
Guide rail material
SUJ2
SURB
Guide rail surface treatment
-
MATC
Cage material
SUS304
MATD
Roller material
SUJ2
SPE
Specifications
MAXSTR
Maximum stroke
BD
Roller diameter
W
Main dimension W
T
Main dimension T
T2
Main dimension T2
L
Main dimension L
W1
Sliding table surface mounting hole size W1
M
Dimension of mounting hole on sliding table surface M-depth
Q
Dimension of mounting hole on sliding table surface Q
NXP
Dimension of mounting hole on sliding table surface N*P
W3
Section mounting hole size W3
W5
Section mounting hole size W5
M1
Section mounting hole size M1-depth
W2
Base mounting hole size W2
D1
Base mounting hole size d1
D2
Base mounting hole size d2
H1
Base mounting hole size h1
T1
Base mounting hole size T1
H2
Base mounting hole size h2
L1
Base mounting hole size L1
L2
Base mounting hole size L2
CI
Basic dynamic load (c)
N
CO
Basic static load (CO)
N
FU
Load (Fu)
N
MR
Static allowable torsional moment (MR)
N·m
MP
Static allowable torsional moment (MP)
N·m
MY
Static allowable torsion moment (MY)
N·m
WEI
weight
kg
A
Sliding table movement accuracy (center parallelism)
5 μm
B
Sliding table movement accuracy (side parallelism)
8 μm
LINK
link
https://www.srdfaa.com/category/26
Download CAD models
Previews
3D
Dimension