??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
MOD
daima
IASX40
LOC
weifentouanzhuangweizhi
DRI
yidongfangxiang
x zhouyigefangxiang
MAT
zhuti caizhi
SUS440C
DMO
qudongfangshi
weifentou
TAB
taimiandaxiao
40X40 mm
TKN
taimianhoudu
15 mm
STR
xingcheng
±6.5 mm
LOAD
fuzai
98N(10kgf)
DIF
zuixiaokedu
0.01 mm
TOM
yidongpingxingdu
≤0.005mm/13mm mm
MOB
pingxingdu
0.02 mm
WEI
zhongliang
0.23kg kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220211.html
Сваляне на CAD модели
Previews
3D
Размер