??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IASY100
LOC
Differential head mounting position
DRI
moving direction
One X direction
MAT
Body material
SUS440C
DMO
drive mode
Differential head
TAB
Mesa size
100X100 mm
TKN
The thickness of the table
40 mm
STR
stroke
±12.5 mm
LOAD
load
343N(35kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.01mm/25mm mm
MOB
depth of parallelism
0.06 mm
WEI
weight
2.54 kg
LINK
link
https://www.srdfaa.com/product/1141603220220.html
Download CAD models
Previews
3D
Dimension