??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IASY25
LOC
Differential head mounting position
DRI
moving direction
In both X Y directions
MAT
Body material
SUS440C
DMO
drive mode
Differential head
TAB
Mesa size
25X25 mm
TKN
The thickness of the table
24 mm
STR
stroke
±3 mm
LOAD
load
39.2N(4kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.005mm/6mm mm
MOB
depth of parallelism
0.02 mm
WEI
weight
0.14kg kg
LINK
link
https://www.srdfaa.com/product/1141603220210.html
Download CAD models
Previews
3D
Dimension