??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IATXY
TRA
Transmission direction
XY axis
TYPE
type
Micrometer feed type
MAT
material
SUS440C
SUR
surface
Electroless nickel plating
SPE
specification
mm
ALT1
Micrometer position change
MED
Mesa dimension
STR
stroke
mm
MRO
Minimum reading of differential head
10 μm
LRE
load
N
MAP
Moving accuracy load lateral rolling
3 μm
MAS
Moving accuracy Straightness
μm
MUD
Moving accuracy Swing up and down
40''
MLR
Moving accuracy Swing left and right
20''
AUD
Allowable moment load Swing up and down
N*m
ALR
Allowable moment load Swing left and right
N*m
ALA
Allowable moment load lateral rolling
N*m
MRUD
Moment rigidity Swing up and down
''/N*cm
MRLR
Moment rigidity Swing left and right
''/N*cm
MRLA
Moment rigidity load lateral rolling
''/N*cm
MOB
depth of parallelism
50 μm
WEI
weight
kg
ENCL
enclosure(4 pcs)
LINK
link
https://www.srdfaa.com/category/26
Download CAD models
Previews
3D
Dimension