IAU2035
SRD-FA
SRD-FA
t5
Powered by
CAD모델 선택
{srdfaa/fagczih/t5/wyt-1418_asmtab.prj},{NB=IAU2035},{CODE=IAU},{MAT=S45C},{SUR=fahei},{HRT=-20~110℃},{SSR=shiyong IARV},{NO=2035},{TRIP=18},{H=21±0.1},{HX=21},{W=40-0.2/-0.4},{WX=40},{L=35},{G=17.5},{MXF=-},{MX=0},{FX=0},{P1=15},{O1=M3},{O1X=3},{LLA=6},{N=10.0},{P=15},{MXP=1*15},{MXX=1},{PXX=15},{LL=3.0},{AA=8.0},{BB=14.0},{HH=6.5},{C=16},{T1=3.4},{O2=M2},{O2X=2},{P2=30},{DD=3.5},{D=6.5},{LL1=5.0},{LL2=25},{P5=12.0},{P6=6},{D3=5.8},{D4=3.2},{D5=5.5},{LL3=3.2},{E3=4.4},{E4=3},{E5=5.5},{LL4=2.0},{E6=2.5},{E7=2.0},{C2=0.3},{MA=7.04},{MB=7.04},{MC=10.6},{CI=1101},{CO=1174},{A=2},{B=4},{PPATH=wyt-1418/wyt-1418_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
CODE
code
IAU
MAT
Slide material
S45C
SUR
Surface treatment of sliding table
fahei
HRT
Heat resistant temperature
-20~110℃
SSR
Slide rail
Use IARV
NO
No.
2035
2035
TRIP
Travel (round trip)
18
18
H
Main dimension H
21±0.1
21±0.1
W
Main dimension W
40-0.2/-0.4
40-0.2/-0.4
L
Main dimension L
35
35
G
Dimension G of mounting hole on sliding table surface
17.5
17.5
MXF
Dimension of mounting hole on sliding table surface M*F
-
-
P1
Dimension P1 of mounting hole on sliding table surface
15
15
O1
Dimension of mounting hole on sliding table surface O1
M3
M3
LLA
Dimension of mounting hole on sliding table surface ℓa
6
6
N
Slide surface dimension N
10.0
10.0
P
Slide surface dimension P
15
15
MXP
Surface dimension of sliding table M*P
1*15
1*15
LL
Sliding table surface dimension ℓ
3.0
3.0
AA
Side dimension a
8.0
8.0
BB
Side dimension b
14.0
14.0
HH
Side dimension h
6.5
6.5
C
Side dimension C
16
16
T1
Side dimension T1
3.4
3.4
O2
Side dimension O2
M2
M2
P2
Slide rail mounting hole size P2
30
30
DD
Dimension of slide rail mounting hole d
3.5
3.5
D
Dimension D of slide rail mounting hole
6.5
6.5
LL1
Slide rail mounting hole size ℓ1
5.0
5.0
LL2
Slide rail mounting hole size ℓ2
25
25
MA
Allowable static moment MA
7.04
7.04
N·m
MB
Allowable static moment MB
7.04
7.04
N·m
MC
Allowable static moment MC
10.6
10.6
N·m
CI
Basic rated load C (dynamic)
1101
1101
N
CO
Basic rated load CO (static)
1174
1174
N
A
Accuracy indication A
2
μm
B
Accuracy indication B
4
4
μm
LINK
link
https://www.srdfaa.com/product/1141603220331.html
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도