??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
DRI
moving direction
One(Z)direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Handwheel + rack and pinion
TAB
Mesa size
25*42 mm
TKN
The thickness of the table
- mm
STR
distance of travel
±12 mm
LOAD
load
24.5(2.5) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.03/24 mm
MOB
depth of parallelism
- mm
WEI
weight
0.16 kg
LINK
link
https://www.srdfaa.com/product/1141603220235
Download CAD models
Previews
3D
Dimension