??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
CODE
IAX100
LOC
Differential head mounting position
DRI
moving direction
One X direction
MAT
The main body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
100×100 mm
TKN
The thickness of the table
20 mm
STR
distance of travel
±12.5 mm
LOAD
load
98(10) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02/25 mm
MOB
depth of parallelism
0.03 mm
WEI
weight
0.68 kg
LINK
link
https://www.srdfaa.com/product/1141603220103.html
Download CAD models
Previews
3D
Dimension