??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CODE
MAT
texture
Aluminum alloy
SUR
surface treatment
AC
accessory
Hex socket bolt/scale bar
NO
NO.
ST
Sliding table
40 mm
DT
route
20 mm
RM
The amount of movement in one revolution
0.8 mm
B
15
L
80
A
50
T
28
X
20
Y
20
M
stop screw
M4
LRS
Load resistance
19.6 N
WEI
weight
0.18 kg
LINK
link
https://www.srdfaa.com/product/1141603220067.html
CAD modeli indir
Previews
3D
Boyut