??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
CODE
IAYM40
LOC
Differential head mounting position
DRI
moving direction
In both XY directions
MAT
The main body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
40×40 mm
TKN
The thickness of the table
22 mm
STR
distance of travel
±6.5 mm
LOAD
load
9.8(3) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.01/13 mm
MOB
depth of parallelism
0.04 mm
WEI
weight
0.21 kg
LINK
link
https://www.srdfaa.com/product/1141603220077.html
Download CAD models
Previews
3D
Dimension