??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
IAZW90
DRI
moving direction
One(Z)direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
90mm*90mm
TKN
The thickness of the table
40~50mm
ELS
distance of travel
10mm
LOAD
load
88.2N(9kgf)
DIF
minimum scale
0.01mm
MOB
depth of parallelism
0.05mm
WEI
weight
0.71kg
LINK
link
https://www.srdfaa.com/product/1141603220118.html
Download CAD models
Previews
3D
Dimension