??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Description
ID-70X70
TYP
Type
ID
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
70 mm
W
Width
70 mm
T
Thickness
1 mm
D
Diameter
7.5 mm
GW
Mass
34.30 g
Download CAD models
Previews
3D
Dimension